HUBBELL
HPS_ID_C710112PB_PRODIMAGE
HPS_ID_C710112PB_PRODIMAGE
play
play

27 kV, 125 kV BIL, Type C Standard Porcelain Cutout w/200A 10kAIC fuseholder

Brand:

Chance

Catalog ID:

C710242EZM

27 kV, 125 kV BIL, Standard Type C Porcelain Cutout with a 200A, 10kAIC fuseholder, small eyebolt connector and no bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

Product details

General

Bracket Type

No Bracket

Catalog Number

C710242EZM

Description - Replacement Fuse Holder

T710-242TM

Type

Cutout

UPC

096359645153

Dimensions

Weight

21.06 lb

Electrical Ratings

BIL

125 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

200 A

Fuselink Current Range

140A to 200A

Reference Voltage Limit - Minimum

Thru 24.9kV

Temperature Rise - Max. at 300A

33° C

Voltage - Maximum

27 kV

Voltage - Radio Interference

Ambient @15.66kV

Voltage Rating

27 kV

Logistics

Pallet Quantity

48 EA

Standard Package

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience