HUBBELL
27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 12kAIC fuseholder
Image of C710313LBM 27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 12kAIC fuseholder

27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 12kAIC fuseholder

Brand: Chance

Catalog ID: C710313LBM

27 kV, 150 kV BIL, Standard Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, large eyebolt connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C710313LBM

Corrosion Resistant?

No

Description - Replacement Fuse Holder

T710-313TM

Material Type

Non-Standard

Type

Cutout

Dimensions

Weight

29.15 lb

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

17.3" (440mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

No Restrictions thru 24.9kV; *26.4 thru 34.5kV

Temperature Rise - Max. at 300A

35° C

Voltage - Maximum

27 kV

Voltage - Radio Interference

Ambient @22kV

Voltage Rating

27 kV

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

No

Logistics

Pallet Quantity

42 EA

Standard Package

1