27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 8kAIC fuseholder

Brand:

Chance

Catalog ID:

C710311PBM

27 kV, 150 kV BIL, Standard Type C Porcelain Cutout with a 100A, 8kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

Product details

General

Bracket Type
NEMA "B" Heavy Duty for crossarm
Corrosion Resistant?
No
Description - Replacement Fuse Holder
T710-311TM
Type
Cutout

Dimensions

Weight
28.97 lb

Electrical Ratings

BIL
150 kV
Creep and Leakage Distance
17.3" (440mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A
Reference Voltage Limit - Minimum
No Restrictions thru 24.9kV; *26.4 thru 34.5kV
Temperature Rise - Max. at 300A
35° C
Voltage - Maximum
27 kV
Voltage - Radio Interference
Ambient @22kV
Voltage Rating
27 kV

Logistics

Pallet Quantity
42 EA
Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)