HUBBELL
27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 8kAIC fuseholder
Image of C710311PBS 27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 8kAIC fuseholder

27 kV, 150 kV BIL, Type C Standard Porcelain Cutout w/100A 8kAIC fuseholder

Brand: Chance

Catalog ID: C710311PBS

27 kV, 150 kV BIL, Standard Type C Porcelain Cutout with a 100A, 8kAIC fuseholder, parallel-groove connector, NEMA "B" crossarm bracket stainless hardware option.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Standard Cutouts. Chance Type C Standard cutouts are available for application on system voltages up to 36kV 170kV BIL. Chance Type C Standard Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. ChanceType C Standard Cutouts can also be used as a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance Type C Standard Cutouts are interchangeable with S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C710311PBS

Corrosion Resistant?

Yes

Description - Replacement Fuse Holder

T710-311T

EU RoHS Indicator

Material Type

Non-Standard

Type

Cutout

UPC

096359029908

Dimensions

Dimensions

19.750 in x 13.250 in x 5.000 in

Height

5 in

Length

19.75 in

Weight

26.46 lb

Width

13.25 in

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

17.3" (440mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A

Reference Voltage Limit - Minimum

No Restrictions thru 24.9kV; *26.4 thru 34.5kV

Temperature Rise - Max. at 300A

35° C

Voltage - Maximum

27 kV

Voltage - Radio Interference

Ambient @22kV

Voltage Rating

27 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Corrosion Resistant?

Yes

Logistics

Pallet Quantity

42

Standard Package

1