Fuseholder Replacement

Brand:

Chance

Catalog ID:

T710112T

Fuseholder Replacement

Product details

General

Type
Cutout
UPC
096359247661

Dimensions

Dimensions
11.00 in x 6.00 in x 3.50 in
Height
3.5 in
Length
11 in
Weight
3 lb
Width
6 in

Logistics

Pallet Quantity
360

Resources and downloads