HUBBELL
15 kV, 110 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination
Image of C71DL112PB 15 kV, 110 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

15 kV, 110 kV BIL, Type C Standard Porcelain Cutout / Arrester Combination

Brand: Chance

Catalog ID: C71DL112PB

15 kV, 110 kV BIL, Standard Type C Porcelain Cutout / Arrester Combination with a 100A, 10kAIC fuseholder, 9kV normal duty arrester, parallel-groove connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Dimensions provided below are installed dimensions

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C71DL112PB

Description - Replacement Fuse Holder

T710-112T

EU RoHS Indicator

No

Material Type

Standard

Type

Cutout

UPC

096359028635

Dimensions

Depth

18.56 in

Dimensions

32.500 in x 4.3 in x 23.5 in

Height

23.5 in

Length

32.5 in

Weight

26 lb

Width

4.3 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

8.7" (220mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

38° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient @ 9.41kV

Voltage Rating

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Logistics

Pallet Quantity

18

Standard Package

1