1 A, Type QH Fuselinks, 23" Length, Removable Head

Brand:

Chance

Catalog ID:

M1QHA23

1 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

  • Comparable to Cooper/Kearney Type QA fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Fuse Head Style
Removable
Fuselink Type
Type QH
Required Cutout Fuse holder
100 Amp (Do not use in a 200 amp fuseholder.)
Type
Fuselinks
UPC
096359631026

Dimensions

Length - Fuselink
23" (584.2mm)

Electrical Ratings

Amperage Rating
1 A

Logistics

Pallet Quantity
4800
Standard Package
10