HUBBELL
MR Series - Air Contact Relays

1 Pole, 30 Amp Relay

Brand: Trinetics

Catalog ID: MR/R-SO

1-pole, 120V, Open/Closed; Form C air contact, 30A; Load protection: Circuit Breaker; Coil voltage: 120V; Control circuit source: Line; Photocell provision: Mounted Receptacle; HOA: Internal ; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MR/R-SO

Circuit Protection

C.B.

Contact

Air

Contact Configuration

Form C, 1-N.O., 1-N.C.

Material

Cast Aluminum

Size

14 3/16 x 9 x 5 1/8

UPC

096359603061

Dimensions

Size

14 3/16 x 9 x 5 1/8

Electrical Ratings

Amperage Rating

30 A

Circuit Protection

C.B.

Coil Voltage

120V

Voltage Rating

120 V

Conductor Related

Contact

Air

Number Of Poles

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer