Brand:
Chance
Catalog ID:
M3D66BLR
Chance Type M3 Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 38kV 200kV BIL. They are rated either 900A or 600A and are suitable for application on overhead lines or station applications as they can be sourced either with serrated or smooth backstraps for cross arm mounting or station mounting. All M3 disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contract areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opeing under ice conditions. The Chance M3 units are available with porcelain or ESP Enhanced Silicone Polymer insulating material. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!
Base Type
Blade Type
Cantilever Bending Strength - Routine
Catalog Number
Color - Insulator
Contact
EU RoHS Indicator
Insulator Type
Material - Base
Tension Range
Torsional Strength
UPC
Bolt Length
Dimensions
Height
Length
Weight
Width
Arc Distance - Dry
BIL
Creep and Leakage Distance
Current Overload - 8hr Emergency
Current Rating
Dead-Ending Rating - Working Load
Temperature Rise - Max. at 600A
Voltage - Maximum
Withstand Current - Short Time (10 cycles)
Withstand Current - Short Time (2 sec)
Withstand Current - Short Time (3 sec)
Buy American Compliant
Industry Standard(s)
Pallet Quantity
Standard Package