27 kV, 125 kV BIL, 600 A, Polymer (2 1/4" Bolt Circle) insulation, M3 Switch

Brand:

Chance

Catalog ID:

M3D67BCR

27 kV, 125kV BIL, 600 A, Single-Phase Hookstick Disconnect Switch.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 & 38kV Voltage Classes
  • 110, 125, 150, 200kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • Porcelain and ESP Polymer Insulator Assemblies with 2.25” Bolt Circles
  • Distribution Base, Serrated Slots
  • Load Break Option Available

Product details

General

Base Type
Distribution Base, Serrated Slots
Blade Type
Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine
8.1" (205.7mm)
Color - Insulator
Dark Gray
Contact
Silver
Description - Captive Hardware
Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut
EU RoHS Indicator
No
Insulator Type
Polymer (2 1/4" Bolt Circle)
Material - Base
Galvanized Steel per ASTM A153
Tension Range
1000 lb
Torsional Strength
5000 Lbs ( 22.24kN)
UPC
096359321231

Dimensions

Bolt Length
8 in
Weight
19.6 lb

Electrical Ratings

Arc Distance - Dry
21.9" (556.3mm)
BIL
125 kV
Creep and Leakage Distance
21.9" (556.3mm)
Current Overload - 8hr Emergency
1080 A
Current Rating
600 A
Dead-Ending Rating - Working Load
8,000 Lbs
Temperature Rise - Max. at 600A
28°C
Voltage - Maximum
27 kV
Withstand Current - Short Time (10 cycles)
40kA, asymmetrical
Withstand Current - Short Time (2 sec)
25kA, symmetrical
Withstand Current - Short Time (3 sec)
16kA, symmetrical

Certifications And Compliance

Industry Standard(s)
All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity
16
Standard Package
1