HUBBELL
Image of 33249401C UltraVac 15kV, 125kV BIL, 200A Solid Dielectric Vacuum Switch Compact, 11.5"

UltraVac 15kV, 125kV BIL, 200A Solid Dielectric Vacuum Switch Compact, 11.5"

Brand: Trinetics

Catalog ID: 33249401C

15kV, 125kV BIL, 200A vacuum switch in solid dielectric insulation, with manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® UltraVac switches set the standard for flexibility,durability and reliability. With high dielectricstrength, easy installation and provenperformance beyond ANSI C37.66 standards,UltraVac® switches are ideal for demanding,long life applications.

  • Our most flexible line of switches, UltraVac vacuum capacitor switches can accommodate a wide variety of switching applications while simultaneously offering a unique combination of longevity.
  • Such as maintenance-free operation, durability, reliability, high dielectric strength, easy installation and performance that surpasses ANSI standards.
  • UltraVac switches are designed for 110kV, 125kV and 150kV BIL applications.
  • Best-in-class C2 restrike rating.
  • 5-pin auxiliary receptacle included standard, but optional auxiliary contacts are available.

General

Catalog Number

33249401C

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Motor

Switch Type

Vacuum in solid dielectric

Type

UltraVac - Compact

Electrical Ratings

Creep and Leakage Distance

11.5"

Operating Voltage

120 VAC

Phase

Single Phase

Configuration

Operating Mechanism

Motor