HUBBELL
Bus Bar Cover - L Angle - 3.5 x 3.5", BB35045L
Image of BB35045L Bus Bar Cover - L Angle - 3.5 x 3.5", BB35045L
*Representative image
Image of BB35045L Bus Bar Cover - L Angle - 3.5 x 3.5", BB35045L

Bus Bar Cover - L Angle - 3.5 x 3.5", BB35045L

Brand: Reliaguard

Catalog ID: BB35045L

Bus Bar Cover - L Angle - 3.5 x 3.5 - 45"

Rigid bus cover designed for L angle bus. Built in couplers for easy installation

  • Pipe Bus Guards are designed to couple together allowing for any length of application
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Guards are clamshell design for easy opening by hand
  • Easy coupling of mated connections
  • Push through pins are provided to easily install the Pipe Bus Guards by hand
  • Retention of the guard once applied is a critical design feature to be considered

General

Application

Designed for all types of angle bus conductors

Catalog Number

BB35045L

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359754749

Dimensions

Dimensions

45.00 in x 3.50 in x 3.50 in

Height

3.5 in

Length

45 in

Width

3.5 in

Logistics

Carton Quantity

12

Pallet Quantity

108