HUBBELL
Image of PD0624 Hot Stick Disc 24"
*Representative image
Image of PD0624 Hot Stick Disc 24"
Buy America(n) Qualified

Hot Stick Disc 24"

Brand: Reliaguard

Catalog ID: PD0624

Hot Stick Disc 24"

The Reliaguard Hot Stick Disc is a hot stick installable barrier disc that prevent wildlife from contacting energized risk points and resulting in costly asset damage.

  • Hot stick installable
  • Optional locking clip
  • Supports wide range of insulator/bushing diameters
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulator

Catalog Number

PD0624

Color

Gray

Material - Body

FR Guard

Product Category

Wildlife Protectors

UPC

096359736158

Dimensions

Diameter

24 in

Diameter - Inside

2.5 in

Dimensions

24 in x 24 in x 0.5 in

Height

0.5 in

Length

24 in

Thickness

0.5 in

Weight

2.21 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

96

Pallet Quantity

72