HUS_ID_RWXX0XX_PRODIMAGE
* Representative image
HUS_ID_RWXX0XX_PRODIMAGE

ReliaWrap 36" x 48" sheet

Brand:

Reliaguard

Catalog ID:

RW36048

ReliaWrap 36" x 48" sheet - Pole wrap

Plastic pole wrap to deter climbing animals via a slick surface they cannot grip

  • Isolates climbing animals
  • Protects wooden poles from woodpeckers
  • ReliaWrap is a UV stabalized Polymer
  • ReliaWrap is fastened with nails or screws
  • ReliaWrap will not rip or tear

Product details

General

Application

Pole wrap prevents climbing animals from reaching energized structures

Catalog Number

RW36048

Color

Black

Material - Body

ReliaWrap

UPC

096359731795

Dimensions

Length

48 in

Width

36 in

Logistics

Carton Quantity

16

Pallet Quantity

16

Resources and downloads

Specifications

Installation Manuals

Sales Drawings