HUBBELL
Image of 1410USP 2-1/2 in. Universal Conduit Split Insulating Bushing

2-1/2 in. Universal Conduit Split Insulating Bushing

Brand: Raco

Catalog ID: 1410USP

2-1/2 in. Universal Conduit Split Insulating Bushing

  • Code-saver
  • Innovative locking mechanism and hinge
  • One-piece design: no need to fumble with extra pieces
  • Easy, quick installation
  • Low profile design
  • No more damaged bushings during wire pulling
  • Rated to 105° C

General

Application

Don't sweat it, just split it! RACO's Universal Split Bushing can be installed after wires and cables are pulled. Install on fittings, threaded or unthreaded Rigid/IMC, or EMT conduit. The innovative design lends a quick and easy installation, especially where space is limited.

Catalog Number

1410USP

Material

Polypropylene

UPC

050169814109

Dimensions

Dimensions

0.75 in x 3.188 in x 3.063 in

Height

3.063 in

Length

0.75 in

Trade Size

2.5 in

Weight

0.026 lb

Width

3.188 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3500