HPS_ID_2137137533_PRODIMAGE
HPS_ID_2137137533_PRODIMAGE

PDV-65 Optima Arrester (2.55 kV MCOV, 7533 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2172537533

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
45 Nm
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Mounting Hardware
Insulating Bracket with Disconnector
Mounting Position
Upright
Type
Distribution
UPC
096359691754

Dimensions

Height
5.5 in
Maximum Operating Altitude
12000 ft

Electrical Ratings

Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
75 A
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
10.5 kV
Maximum Discharge Voltage
  • 8.1 kV @ 1.5 kA
  • 8.7 kV @ 3 kA
  • 9.2 kV @ 5 kA
  • 10.4 kV @ 10 kA
  • 12 kV @ 20 kA
  • 15 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
7.3 kV
MCOV
2.55 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs

Certifications And Compliance

Industry Standard(s)
IEEE/IEC