HUBBELL
PDV-65 Optima Arrester (5.1 kV MCOV, 7323 Hardware)
1

PDV-65 Optima Arrester (5.1 kV MCOV, 7323 Hardware)

Brand: OHIO BRASS

Catalog ID: 2172557323

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2172557323

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

Insulating Bracket with Disconnector

Mounting Position

Upright

Type

Distribution

Dimensions

Height

4.9 in

Electrical Ratings

Creep and Leakage Distance

13.3 in (338 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

20.7 kV

Maximum Discharge Voltage

  • 16.3 kV @ 1.5 kA
  • 17.3 kV @ 3 kA
  • 18.5 kV @ 5 kA
  • 20.8 kV @ 10 kA
  • 24 kV @ 20 kA
  • 30 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

14.6 kV

MCOV

5.1 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

45 Nm

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright