HUBBELL
5574
5574

3/4 in. Non-Metallic Y-Adapter for 5511 Floor Box

Brand:

Raco

Catalog ID:

5574

3/4 in. Non-Metallic Y-Adapter for 5511 Floor Box

  • RACO® Y-Adapter permits two parallel feeds of 3/4 in. conduit, or feed in/out of the same side.
  • Use separate conduit runs for power and voice/data cables
  • High strength rigid non-corrosive PVC construction
  • Use with 3/4 in. conduit

Product details

General

Accessory Type

Y Adapter

Catalog Number

5574

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

5574

Type

Accessories

Type of Use

Concrete

UPC

050169055748

Dimensions

Dimensions

2.66 in x 1.06 in x 2.75 in

Height

2.75 in

Length

2.66 in

Weight

0.093 lb

Width

1.06 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads

Customer Notices

Specifications

Terms and Conditions