HUBBELL
Image of ES2R2RBOX ES2R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES2R2RBOX ES2R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve

ES2R2RBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES2R2RBOX

ACSR: #2, AL/CU: #2 STR - #1 STR AL/CU: #2 STR - #1 STR INDEX: BG OR 5/8",RED-RED, Install with OH25, MD6.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINKâ„¢

Type

Insulated Service Entrance Connectors

UPC

781810191750

UPC 12 Digit

7818101917500

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

2 AWG

Conductor - ACSR Str Size B

2 AWG

Conductor - AL Str Size A

1 STR, 2 STR

Conductor - AL Str Size B

1 STR, 2 STR

Conductor - Copper Str Size A

1 STR, 2 STR

Conductor - Copper Str Size B

1 STR, 2 STR

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads