HUBBELL
Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, White
Image of HBLDE301SWA Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, White
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLDE301SWA

MULTI-CONNECT Face Plate, Screw Mount , GFCI

GFCI

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLDE301SWA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Decorator

UPC

783585500195

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Decorator

Logistics

Carton Quantity

10