HUBBELL
Image of HBLST302GY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Gray
Image of HBLST302GY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLST302GY

MULTI-CONNECT Face Plate, Snap-In, Duplex

  • Duplex

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLST302GY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Duplex

UPC

783585500942

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10

Resources and downloads

Specifications