HUBBELL
WBP_HLF0690B_PRODIMAGE
WBP_HLF0690B_PRODIMAGE

NEXTFRAME Ladder Rack, Flat Turn, 12", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLF1290B

NEXTFRAME Ladder Rack, Flat Turn, 12", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLF1290B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620819563

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1

Pallet Quantity

44