HUBBELL
WBP_HBLWSCS1MBD_PRODIMAGE
WBP_HBLWSCS1MBD_PRODIMAGE
Discontinued

MULTI-CONNECT System, 1-Gang, Recessed Wall Box, MBD, Deep

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLWSCS1MBD

MULTI-CONNECT System, 1-Gang, Recessed Wall Box, MBD, Deep

Standard Product

Product details

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS1MBD

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Multi-Service Boxes for Masonry Boxes

Knockouts

2) 1/2" and 3/4"

Material

Composite

Material - Mounting Hardware

Wall Mounted

UPC

783585501055

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

10