WBP_HBLORT322SBK_PRODIMAGE
WBP_HBLORT322SBK_PRODIMAGE
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLORT322SBK

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Black

Standard Product

Product details

General

Application
In-Floor/Wall Delivery Systems
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
Ortronics TracJack
UPC
783585503622

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10

Resources and downloads