HUBBELL
Image of OC60-DI 60kV Digital Liquid Dielectric Breakdown Tester

60kV Digital Liquid Dielectric Breakdown Tester

$11,320.00 USD

Brand: Hipotronics

Catalog ID: OC60-DI

The OC60-DI is HIPOTRONICS’ modern response for quick and reliable testing of dielectric strength of insulating liquids used in a wide variety of electric apparatus. It is an automatic liquid dielectric breakdown test equipment with user-friendly digital interface capable of testing up to 60kV AC. This product is safe and easy-to-use, making it a rugged, and a reliable tool for years of field and laboratory use. The OC60-DI offers the ability to use pre-programmed worldwide standards in basic mode or create their own tests using custom mode. Test cells are available for ASTM D877, ASTM D1816 and IEC 156 standards. An internal digital kilovoltmeter automatically records the breakdown voltage for each test sample. Each test can be saved into the unit’s internal memory and transferred via USB drive

  • Breakdown voltage accuracy of ± 2% of full scale
  • Automatic breakdown detection within 4?s of breakdown poin
  • Digital kilovoltmeter
  • Pre-programmed test standards
  • Battery operated
  • Record and transfer test results and data analysis via USB2.0
  • 7” color, touch screen display with adjustable brightness
  • Adjustable test parameters such as target voltage, ramp rate, dwell and wait time
  • Lightweight and portable design
  • Rugged and reliable construction
  • Multi-purpose for field and factory use
  • Safe operation with slide screen magnetic interlock
  • Additional test parameters such as temperature and humidity give users additional measurements

General

Catalog Number

OC60-DI

UPC

850029708001

Dimensions

Dimensions

16 in x 13 in x 15 in

Height

15 in

Length

16 in

Weight

60 lb

Width

13 in