
Brand: OHIO BRASS
Catalog ID: 2172537334
Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
45 Nm
Catalog Number
2172537334
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Hardware
Insulating Bracket with Disconnector
Mounting Position
Upright
Type
Distribution
UPC
096359570936
Depth
3.63 in
Height
8.84 in
Width
6.82 in
Creep and Leakage Distance
13.3 in (338 mm)
Current - Low Current Long Duration (LCLD) Test
75 A
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
10.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
7.3 kV
MCOV
2.55 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
Industry Standard(s)
IEEE/IEC
Cantilever Bending Strength - Max.
45 Nm
Maximum Operating Altitude
12000 ft
Bracket Type
Transformer Bracket
Mounting Position
Upright