HUBBELL
WBP_RW51330_PRODIMAGE
WBP_RW51330_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) Rectangular and 1) Duplex Opening, Vertical, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RW51330

Wallplates and Boxes, Weatherproof Covers, 2-Gang, 1) Rectangular and 1) Duplex Opening, Vertical, Gray

While-In Use Weatherproof

Product details

General

Catalog Number

RW51330

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount 1 Duplex and 1 Decorator

Type

Weatherproof Covers

UPC

883778119491

Dimensions

Display Size

2-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10