Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW51330
While-In Use Weatherproof
Catalog Number
RW51330
Color
Gray
Construction
Cast
EU RoHS Indicator
No
Item Type
Weatherproofing Covers
Knockouts
None
Material
Zinc, Cast
Material - Mounting Hardware
Standard Box Mount- Mounting Screws
Number of Gang(s)
2-Gang
Number Of Outlets
2-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Vertical Mount 1 Duplex and 1 Decorator
Type
Weatherproof Covers
UPC
883778119491
Display Size
2-Gang
Industry Standard(s)
UL Listed
Carton Quantity
10