HUBBELL
WBP_S1R4PTFIT_PRODIMAGE
WBP_S1R4PTFIT_PRODIMAGE
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers, (1) S1FRPTJB Hubbell Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4PTFIT

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting with Junction Box

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

4" FRPT

Application

  • 4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFIT

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Size

Standard Sized Product

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Only

UPC

783585445953

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

90