WBP_S1R4PTFIT_PRODIMAGE
WBP_S1R4PTFIT_PRODIMAGE
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers, (1) S1FRPTJB Hubbell Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4PTFIT

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting with Junction Box

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

4" FRPT

Application

  • 4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFIT

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Size

Standard Sized Product

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

  • 4" Recessed Rated Poke Through Only
  • 4" Recessed Rated Poke Through Only

UPC

783585445953

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

90