HUBBELL
Image of PS54N2HL Nylon Pole Strap, 7 ft (2.1 m)
Image of PS54N2HL Nylon Pole Strap, 7 ft (2.1 m)

Nylon Pole Strap, 7 ft (2.1 m)

Brand: Chance

Catalog ID: PS54N2HL

SAFETY STRAPS, NYLON

  • 6-ply 1.75 inch (44 mm) neoprene coated nylon material
  • Tongue buckle adjustment
  • Red wear indicator in the center helps to determine when it is time to replace the strap

General

Catalog Number

PS54N2HL

UPC

096359712213

Dimensions

Length

7 ft

Length Metric

2.1 m

Weight

3.3 lb

Weight Metric

1.4 kg