HUBBELL
Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0218 Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0218 Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0218 Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0218 Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Image of HPWW0218 Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round
Discontinued

Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0218

Wire Basket Tray, Overhead, 2" High X18" Wide X 118" Long, Pre-Galvanized, Round

  • 2" High X18" Wide X 118" Long
  • Pre-Galvanized
  • Round

General

Catalog Number

HPWW0218

Finish Type

Pre-Galvanized

UPC

662620315539

Dimensions

Depth

2 in

Width

18 in