HUBBELL
Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Image of HPWW0612 Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Image of HPWW0612 Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Image of HPWW0612 Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Image of HPWW0612 Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Image of HPWW0612 Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized
Discontinued

Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0612

Wire Basket Tray, Overhead Tray, 6" x12" x 118", Round, Pre-Galvanized

  • 6" x12" x 118"
  • Round
  • Pre-Galvanized

General

Catalog Number

HPWW0612

Finish Type

Pre-Galvanized

UPC

662620315614

Dimensions

Depth

6 in

Width

12 in