HUBBELL
YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA27U, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRA27U

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, Thickness: .25.

Product details

General

Catalog Number

YRA27U

Die Index

249;K-840

Material

Aluminum

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810810187

UPC 12 Digit

7818108101877

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

1.43 in

Dimension - D inch

1.28 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 1/2 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.25 in

Conductor Related

Conductor - AL Str Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Resources and downloads