HUBBELL
Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 50A 600V AC, Side Wired Only
Image of HBL7852D Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 50A 600V AC, Side Wired Only

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 50A 600V AC, Side Wired Only

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7852D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 50A 600V AC, Side Wired Only

  • Optional side guard for close wall applications
  • Strong on/off action with quick-make slow break operation
  • Thermoset body provides superior dielectric strength

Standard Product

General

Catalog Number

HBL7852D

Construction

Fabricated

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

Open Switch

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Standard Toggle

Specifications

  • Handle - Black Nylon
  • ToggleType - Standard
  • Wire - Side

Type

Side Wire

UPC

783585202860

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Side Wired

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

30000

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

2640