HUBBELL
Straight Blade Devices, Receptacles, Surface Mounted Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black, Single Pack
Image of HBL7940 Straight Blade Devices, Receptacles, Surface Mounted Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black, Single Pack

Straight Blade Devices, Receptacles, Surface Mounted Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7940

Straight Blade Devices, Receptacles, Surface Mounted Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black, Single Pack.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Standard

General

Application

Heavy Duty

Catalog Number

HBL7940

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

3

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Brass - Box Terminals
  • Brass - Ground Shunt
  • Housing - Phenolic
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Style

Non-Grounding

Type

Receptacle

UPC

783585015392

Dimensions

Dimensions

5.06 in x 2.5 in x 2.06 in

Display Size

Standard Sized Product

Height

2.06 in

Length

5.06 in

Weight

0.9 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Back and Side Wired

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125 V;250 V

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified
  • UL Listed File E2186

Nema Rating

10-50R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10