HUBBELL
Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Stainless Steel, NEMA 4X Enclosure
Image of HBLDS3SS Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Stainless Steel, NEMA 4X Enclosure
Buy America(n) Qualified

Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Stainless Steel, NEMA 4X Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SS

Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Stainless Steel, NEMA 4X Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts

General

Application

Labelless

Catalog Number

HBLDS3SS

EU RoHS Indicator

Mounting Method

Feet are fixed

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

  • Non-Fused
  • MotorQuick/LINKOSITY

Specifications

  • Base - #14 Gauge Type 304 Stainless Steel
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - #14 Gauge Type 304 Stainless Steel

Style

  • Heavy Duty
  • Replacement Switches

Type

  • Disconnect Switches
  • Accessories For LINKOSITY®

UPC

783585242736

Dimensions

Dimensions

8.38 in x 4.87 in x 5.39 in

Height

5.39 in

Length

8.38 in

Width

4.87 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Configuration

Mounting Method

Feet are fixed

Logistics

Carton Quantity

1

Pallet Quantity

95