
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FS2
Standard Product
Catalog Number
FS2
Color
Gray
EU RoHS Indicator
Yes
Item Type
Lamp Type
Fluorescent
Material - Mounting Hardware
Twist-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Start Type
Neo Start
UPC
783585750002
Dimensions
1.5 in x 0.7 in x 0.7 in
Height
0.7 in
Length
1.5 in
Width
0.7 in
Frequency Rating
60 Hz
Voltage Rating
Determined by the balasts kV
Wattage
14, 15 and 20 Watt Lamps
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Start Type
Neo Start
Carton Quantity
25
Pallet Quantity
36000