HUBBELL
Switches and Lighting Control, Fluorescent Starter, 13-30-40W
Image of FS4 Switches and Lighting Control, Fluorescent Starter, 13-30-40W

Switches and Lighting Control, Fluorescent Starter, 13-30-40W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FS4

Switches and Lighting Control, Fluorescent Starter, 13-30-40W

  • Rugged construction
  • Operates over a wide temperature range
  • Neostart lights in dual lamp circiut uniformly and quickly

Standard Product

General

Catalog Number

FS4

Color

Gray

EU RoHS Indicator

Yes

Item Type

Lamp Type

Fluorescent

Material - Mounting Hardware

Twist-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Fluorescent Starters
  • Starter Wattage - 13, 30 and 40 watt lamps

Start Type

Neo Start

UPC

783585750033

Dimensions

Dimensions

1.5 in x 0.7 in x 0.7 in

Height

0.7 in

Length

1.5 in

Width

0.7 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Determined by the balasts kV

Wattage

4, 6 and 8 Watt Lamps

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Start Type

Neo Start

Logistics

Carton Quantity

25