HUBBELL
Image of HBLC40123TT Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow

Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC40123TT

Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow

  • Removable bracket allows reel to be dis-engaged from mount
  • Durable light weight non-metallic housing
  • 40 Ft. of 12/3 cord for greater current carrying capacity

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

40 Ft

Catalog Number

HBLC40123TT

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cable Feet (m) - 40 (12.2)
  • Cable Type - 12/3 SJTW
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 9.0 (4.1)

Style

Three Outlets

Type

Reel With Triple Tap

UPC

783585524849

Dimensions

Cable Length

40 Ft

Cable Length Active

480

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

12/3 SJTW

Feeder Cord

12/3 SJTW

Nema Color

Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 Listed

Configuration

Base Type

Optional

Logistics

Carton Quantity

1

Pallet Quantity

70