
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLAUX
Standard Product
Application
For 30A & 60A Rotary Switches
Catalog Number
HBLAUX
EU RoHS Indicator
No
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
Series
Non-Fused;Fused
Specifications
Circuit-Lock Item - Circuit-Lock Accessories
Style
Auxiliary Contacts
Type
Accessories
UPC
783585503981
Weight
0.05 lb
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
Carton Quantity
10