HUBBELL
Industrial Grade, PresSwitch, General Purpose AC, Momentary Closed Single Pole, 20A 120/277V AC, Screw Terminals, Brown
Image of HBL1281MC Industrial Grade, PresSwitch, General Purpose AC, Momentary Closed Single Pole, 20A 120/277V AC, Screw Terminals, Brown

Industrial Grade, PresSwitch, General Purpose AC, Momentary Closed Single Pole, 20A 120/277V AC, Screw Terminals, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1281MC

Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Momentary Closed Single Pole, 20A 120/277V AC, Screw Terminals, Brown

  • Large brass binding head screws with deep slots
  • Thread cleaning captive mounting screw
  • Strip gauge for accurate wiring

General

Catalog Number

HBL1281MC

Color

Brown

EU RoHS Indicator

Yes

Item Type

Single Pole Toggle Switch

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Momentary Contact

Specifications

  • Base Material - Thermoset
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Single Pole

UPC

783585016832

Dimensions

Dimensions

3.28 in x 1.5 in x 1.45 in

Height

1.45 in

Length

3.28 in

Weight

0.2 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Fed. Spec. W-S-896

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10