
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP14
Standard Product
Application
Blank
Catalog Number
KP14
Color
Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Specifications
Style
Blank
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335445
Width
2.4 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5950