HUBBELL
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum
Image of HBL9420 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum
Image of HBL9420 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum
Image of HBL9420 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9420

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum.

  • 1-Gang
  • 1) 2.15" Opening
  • Standard Size

Standard Product

General

Application

30A 3-Wire

Catalog Number

HBL9420

Color

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Product Family

Weatherproof Cover

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Aluminum
  • Mounting Screws - Stainless steel
  • Spring - Stainless steel

Style

For receptacles with Face Diameter 2.09–2.13 in.

Type

Covers

UPC

783585809564

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.45 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

2400