Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL363SSX
Application
Marine Wiring Devices
Catalog Number
HBL363SSX
Color
Metallic
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585454887
Display Size
Standard Sized Product
Amperage Rating
63 A
Connectivity
Screw Terminals
Current / Amperage Rating
63 A
Current Rating
63 A
Phase
Single Phase
Voltage Rating
230V kV
Wattage
14490
Number Of Wires
3-Wire Grounding
Wire Size
#8 AWG to #2 AWG
Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Carton Quantity
10