HUBBELL
Locking Devices, Hubbellock, Industrial, Short Weatherproof Boot for 30A Devices, Non-NEMA, Black
Image of HBL20424B Locking Devices, Hubbellock, Industrial, Short Weatherproof Boot for 30A Devices, Non-NEMA, Black

Locking Devices, Hubbellock, Industrial, Short Weatherproof Boot for 30A Devices, Non-NEMA, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20424B

Industrial Mini boot for 4 wire 30A Hubbellock® connector body, Non-NEMA, Not UL Listed or CSA Certified

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Thermoplastic elastomer cover provides additional resistance to moisture and debris from entering the device

Standard Product

General

Application

Catalog Number

HBL20424B

Color

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Material - Thermoplastic Elastomer

Type

Weatherproof Boot

UPC

783585808970

Dimensions

Weight

0.3 lb

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

20