HUBBELL
Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired
Image of HBL7DBO Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7DBO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male to 6) Females, Distribution Block, 400A 600V AC/DC, Single Conductor, Pre-Wired, Orange

  • Industrial Grade
  • Male to 6) Females
  • Distribution Block

Standard Product

General

Application

High Ampacity

Catalog Number

HBL7DBO

Color

Orange

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Distribution Block

Material

Brass and Elastomer

Number Of Pins

1) In, 6) Out- Male 6) Female

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Distribution Block

Style

1-Male, 6-Female

Type

Distribution Block

UPC

783585048796

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

1) In, 6) Out- Male 6) Female