HUBBELL
Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow
Image of HBL60CM31 Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow
Buy America(n) Qualified

Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM31

Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Plugs and Connectors, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL60CM31

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

20A and 30A 3-Wire Twist-LockĀ® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Type

Weatherproof Boot

UPC

783585752525

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

550