HUBBELL
Adapter, Marine Use, NEMA L5-20P to NEMA 5-15R
Image of HBL21CM29 Adapter, Marine Use, NEMA L5-20P to NEMA 5-15R

Adapter, Marine Use, NEMA L5-20P to NEMA 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL21CM29

Adapter, Marine Use, NEMA L5-20P to NEMA 5-15R

  • Marine Use
  • NEMA L5-20P to NEMA 5-15R

Marine Version

General

Application

Locking Male to Straight Blade Female

Catalog Number

HBL21CM29

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 15 or 20A 125V, 2P3W Straight Blade
  • Male End Rating - 20A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808093

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

L5-20P to 5-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

10