HUBBELL
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16
Image of LNP16BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP16BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNP16BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG16
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018454

Dimensions

Display Size

PG16

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8

Pallet Quantity

784